Publish your products
Adjustable Frame and Magnetic Closing Access Panel
Adjustable Frame and Magnetic Closing Access Panel
Adjustable Frame and Magnetic Closing Access Panel
    Cendrex

    Adjustable Frame and Magnetic Closing Access Panel

    Discover the FLEXISNAP Universal Access Panel with Adjustable Frame and Magnetic Closure from cendrex. Revolutionizing access door design, the FlexiSnap features powerful hidden magnets that firmly hold the metal panel in place, while its adjustable frame easily fits various opening sizes. This panel requires no framing and can be installed in just 2 minutes, thanks to its frame with foldable tabs that attach directly to walls or ceilings.

    Electricians, plumbers, industry professionals, and consumers choose our FlexiSnap model for its ease of installation and innovative design.

    Ideal for residential environments such as condos, houses, and apartments, including bathrooms and basements, as well as low-security commercial environments like waiting rooms and dental offices, FlexiSnap provides discreet and efficient access control to equipment while maintaining the aesthetic integrity of your design.

    Key Features

    • Innovative Magnetic Closure: Powerful hidden magnets for secure and easy access.
    • Foldable Tabs: Attach directly to walls or ceilings without the need for framing.
    • Adjustable Frame: Fits different wall or ceiling openings, offering a versatile solution for any installation.
    • Various Sizes: Available in 3 different sizes: 6.5" x 8", 10.5" x 12", and 14" x 15.5".

    Technical Details

    • Installation: Suitable for quick and easy installation on both walls and ceilings.
    • Material: Constructed from 20-gauge rolled steel for the door and 24-gauge galvanized steel for the frame.
    • Locking Mechanism: Secured with 4 magnets, one on each corner.
    • Hinge: No hinge. Hidden magnetic closure.
    • Flange: Equipped with a concealed 1 5/16" outer flange.
    • Frame: 24-gauge galvanized steel frame with foldable punched tabs.
    • Rough Opening: Can range from 6.5" x 6.5" to 15.5" x 15.5".
    • Finish: High-quality white powder coat primer.
    • Retaining Cable: 2 security cables included.
    • Packaging: Individually packed or 4 doors per box. Patented in Canada. US Pat. 9,281,664 B2.

    Ready to enhance your projects with our FLEXISNAP Universal Access Panel with Adjustable Frame and Magnetic Closure? Download our catalog now to explore our full range of products and find the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        20-gauge cold rolled steel door and 24-gauge galvanized steel frame.

      • Hinge

        No hinge type. Concealed magnetic closure.

      • Locking Mechanism

        4 magnets, 1 per polymer corner.

      • Flange

        1 5/16" concealed flange.

      • Frame

        24-gauge galvanized steel with perforated folding tabs.

      • Rough Opening

        Can range from 6.5" X 6.5" to 15.5" X 15.5".

      • Retaining Cable

        2 security cables.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 4 doors per box. Patented in Canada. Pat. 9,281,664 B2 in the United States.

    Technical specification
    • Unique ref.cendrex-fle
    • Product familyAccess Doors
    • Product groupSpecial Application
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit