Publish your products
Aluminum-Insulated Access Panel with Exposed Flange
Aluminum-Insulated Access Panel with Exposed Flange
Aluminum-Insulated Access Panel with Exposed Flange
    Cendrex

    Aluminum-Insulated Access Panel with Exposed Flange

    Discover a new standard of durability and insulation with the PAL Flush Universal Aluminum-Insulated Access Door with Exposed Flange from Cendrex. Constructed from durable aluminum and equipped with a neoprene gasket and 1-inch fiberglass insulation, this access door effectively reduces noise and air transfer between partitions. The PAL model is designed to be durable and resistant to corrosion and moisture.

    Contractors, architects, engineers, and industry professionals regularly choose our PAL access door for its robust construction, corrosion resistance, and ability to minimize air exchanges between environments.

    Ideal for use in cold rooms or freezers, swimming pools, locker rooms, and other environments where insulation, noise reduction, and air transfer control are essential.

    Key Features

    • Superior Insulation: Equipped with 1-inch fiberglass wool insulation and a neoprene gasket to reduce noise and air transfer between partitions.
    • Durable Construction: Made from robust aluminum sheet metal for durability and corrosion resistance.
    • Water Loss Reduction: Helps to reduce or restrict water loss between environments.

    Technical Details

    • Installation: Suitable for installation on walls and ceilings.
    • Material: Made with 0.064-inch-thick aluminum sheets.
    • Locking Mechanism: Key-operated cylinder cam latch with two keys per lock.
    • Hinge: Includes a continuous aluminum piano hinge. Hinge location: second dimension (height).
    • Flange: Designed with a 1-inch exposed flange.
    • Frame: 2½-inch deep frame made from aluminum.
    • Rough Opening: Door dimensions + ¼ inch or + 6mm.
    • Insulation: 1 inch of fiberglass wool.
    • Gasket: Neoprene around the perimeter of the door frame.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, 1 door per box.

    All the dimensions and options you want in just 5 days! Choose from over 100 models of access panels and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with our PAL Flush Universal aluminum-insulated Access Door with Exposed Flange? Download our catalog now to explore our full range of products and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        0.064" aluminum sheet.

      • Hinge

        Aluminum continuous piano hinge. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Key-operated cylinder cam latch with two keys per lock.

      • Flange

        1" exposed flange.

      • Frame

        2½ " in depth, made of aluminum.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Insulation

        1" thick fiberglass wool.

      • Gasketing

        Neoprene around perimeter of door frame.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Technical specification
    • Unique ref.cendrex-pal
    • Product familyAccess Doors
    • Product groupSpecial Application
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit