Publish your products
Galvanneal Steel Roof Hatch
Galvanneal Steel Roof Hatch
    Cendrex

    Galvanneal Steel Roof Hatch

    4.6 out of 5 stars4.6(8 reviews)

    Access rooftops of buildings easily and securely with Cendrex' TRH Roof Hatch, designed to provide reliable access to various types of roofs and attics. Made of galvanneal steel, this roof hatch prevents backflow between sections. Equipped with gas cylinders for effortless opening, this hatch is insulated and has a sturdy construction, ensuring great durability.

    Contractors, architects, engineers, and industry professionals choose our roof hatch for its durability and safety when accessing building rooftops.

    Ideal for residential roofs, flat roofs, or roofs with low slopes, offering reliable access to building rooftops.

    Key Features

    • Sturdy Construction: Made of 14-gauge galvanneal steel with a robust pintle hinge.
    • Gas Cylinders: Equipped with 2 gas cylinders for easier opening.
    • Easy Access: Designed to ensure easy access to building rooftops.
    • Customization: Other options and dimensions made in 10 days!

    Technical Details

    • Installation: Suitable for installation on rooftops only.
    • Material: Made of 14-gauge galvanneal steel.
    • Locking Mechanism: Features an interior and exterior handle activating an automatic locking mechanism (slam latch).
    • Hinge: Heavy duty pintle hinge, located on the second dimension (height).
    • Flange: 2-inch, fastening flange.
    • Frame: 12-inch deep, made of galvanneal steel.
    • Gasketing: "D" foam adhesive gasket provides a flush and tight fit.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packaged, 1 door per box.
    • Components: 2 gas cylinders, retaining bar handles.
    • Cover: 14-gauge galvanneal steel with 1" fiberglass insulation.
    • Curb: 14-gauge galvanneal steel with 1" fiberboard insulation.

    Ready to elevate your projects with our TRH roof hatch? Download our catalog now to explore our full range of products and find the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        14-gauge galvanneal steel.

      • Hinge

        Heavy duty pintle hinge.

      • Locking Mechanism

        Interior and exterior handle activating a slam latch.

      • Flange

        2" fastening flange.

      • Frame

        12" in depth, made of galvanneal steel.

      • Gasketing

        "D" foam adhesive gasket provides a flush and tight fit.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

      • Components

        2 gas cylinders, retaining bar handles.

      • Cover

        14-gauge galvanneal steel with 1" fiberglass insulation.

      • Curb

        14-gauge galvanneal steel with 1" fiberboard insulation.

    Technical specification
    • Unique ref.cendrex-trh
    • Product familyRoof Hatches
    • Product groupRoof Hatches
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit