This is our preferred countertop support bracket for applications that require support on both sides of a knee wall or other structure such as a bar or offset overhang. The body of the bracket is 2½” x ½” solid steel and beveled at both ends for safety. The flanges are made of 2½” x 4” x ¼” steel. The granite support bracket has five countersunk mounting holes centered in the top plate, front and rear supports that attach to the knee wall, and support studs to ensure a secure connection to the knee wall—acting as stiffeners for the whole application. The easiest way to determine the correct length bracket needed for your project is to subtract 8” from the width of the countertop. This allows for a 4” setback on both sides so the bracket remains hidden. For example, if the countertop is 40” you’ll want to order a 32” bracket. Spacing for the center levered bracket is determined by stud location in the knee wall. Typically, this is between 16” to 24” depending on building codes in your area. Maximum recommended spacing for the brackets is no more than 24” and less the larger your overhang. When ordering our Center Levered Countertop Support Brackets, be sure to double-check the width of the wall they will be mounted on. Lumber, when initially cut, is considered “rough sawn,” and the rough size for, say, a 2” x 4”, is in fact 2” x 4”. However, when lumber is used structurally in commercial and residential environments, it is milled on all sides to ensure it is smooth, straight and uniform. So, in the case of a 2” x 4”, the actual size of the prepared lumber would be 1½” x 3½”. NOTE: The default saddle for the Center Levered Bracket is spaced for a 2” x 4” knee wall and assumes an equal overhang on both sides of the wall. We can easily adjust the saddle to fit a 2” x 6”, 2” x 8”, 2” x 10” or 2” x 12” wall and offset the saddle for uneven overhangs. It’s crucial that you let us know to make these adjustments, however. If placing the order online, simply include the information in the comment box on the checkout page. Or call (888) 960-3854 to place the order with one of our friendly and knowledgeable customer-service reps. To successfully utilize this bracket, building a quality knee wall is crucial. Here are a few tips:
Mounting hardware is included.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |