This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

CASCADE™ Horizontal/Vertical Metal Panels CC-262

Unique ref.: centria-262
Brand: CENTRIA
Product family: Metal Roof and Wall Panels
Product group: Cascade
Date of publishing: 2016-08-04
Edition number: 1
Type: Object (single object)
Download (10)

CASCADE™ Horizontal/Vertical Metal Panels CC-262 interchangeable single-skin metal panels feature two 1½" deep ribs separated by a 5 ¼" flat area and are marked by a striking signature curve and a bold flat slope profile. CASCADE Metal Panel System creates a depth of shadow that offers a whole new level of design options.

CASCADE™ Horizontal/Vertical Metal Panels CC-262 Specifications:

  • Substrates:
    • Standard 22–18 gage G-90 galvanized steel
    • Galvanized steel, Aluminum, Stainless Steel and Zinc-optional
  • Surface Finish:
    • Smooth
    • Embossed
  • Panel Depth:
    • 1.5" [38.1mm]
  • Panel Width:
    • 12" [304.8mm]
  • Panel Lengths
    • Lengths up to 30' [9.14m]
  • Options
    • MicroSeam Corners use cutting edge structural bonding techniques that appear virtually seamless, extending the shape of the CASCADE panel all the way to the edge.



Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1966745&tabidx=education&company=CENTRIA&subtabidx=osp

BIMobject®