We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Concept Series Concealed Fastener Metal Wall Panels

Unique ref.: nst13963
Brand: CENTRIA
Product family: Walls
Product group: Metal Wall Cladding Panels
Date of publishing: 2016-08-04
Edition number: 1
Type: Object (single object)
Download (43)

The Cutting Edge in Aesthetics and Performance

Concept Series single-skin rainscreen panels feature concealed fasteners and a common-lock joint that allows the panels to be integrated with each other and the CASCADE metal panel system. The panels can be installed vertically or horizontally and have an unbroken appearance that further adds to the product's aesthetic versatility.

Concept Series panels deliver unmatched performance with stand-off clips that provide a ventilation cavity and drain plane behind the panel. Panel clips also allow for thermal and seismic movements. Concept Series also functions as an exceptional rainscreen when installed over CENTRIA's METALWRAP Series insulated composite backup panels. Addition design options include Microseam Corners and Microline Extrusions.

Concept Series Concealed Fastener Panels provide thousands of combinations of articulation, shadows, and sight lines, along with a complete line of design, finish, integration, special systems and detail options.

  •  Concept Series also functions as an exceptional rainscreen when installed over CENTRIA's METALWRAP Series insulated composite backup panels.
  • MicroSeam Corners use cutting edge structural bonding techniques to produce corners that appear virtually seamless. Manufactured from the same metal substrate coil as the panels, MicroSeam Corners employ no welding and no pop rivets. The corners are also available in CENTRIA’s palette of nearly 100 colors, including metallic and Versacor Elite. Like all CENTRIA panels, they are fully tested for performance.
  • MicroLine Extrusion detailing incorporates aluminum extrusions designed to integrate visually and mechanically with CENTRIA metal rainscreen panels. Slim, 2” [51] wide MicroLine Extrusions make it easy to create clean vertical joints or dynamic trim and finish around windows and doors, corners and at the base of walls. MicroLine Extrusions make it possible to replace wide obtrusive flashing and exposed fasteners with narrow, crisp lines, while giving designers the freedom to match or complement adjacent wall panels.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1966745&tabidx=education&company=CENTRIA&subtabidx=osp

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Wall
Material Steel
Type Non Insulated Metal Panel

All BIM objects are real products from real manufacturers confirmed and approved