We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Profile Series – Exposed Fastener Metal Wall Panels

Unique ref.: nst13964-01
Brand: CENTRIA
Product family: Walls
Product group: Metal Wall Cladding Panels
Date of publishing: 2016-08-04
Edition number: 1
Type: Object (single object)
Download (13)

Profile Series – Exposed Fastener Metal Wall Panels

CENTRIA Exposed Fastener metal rainscreens are extremely versatile panels that can be used as exterior or interior walls, roofs and soffits with ribs that run horizontally or vertically. This flexibility, and their excellent negative wind load properties, make the panels an excellent option for both new construction and retrofit projects. And with all-weather installation capability, installation time is shortened, permitting fast-track scheduling.

Features & Benefits: 

  • Extremely versatile panels can be used as exterior or interior walls, roofs and soffits
  • Ribs can be run either horizontally or vertically
  • May be installed to meet many levels of thermal protection
  • Excellent negative wind load properties
  • Excellent option for both new construction and retrofit projects
  • All-weather installation capability minimizes delays; permits fast-track scheduling
  • Panels are available in embossed or smooth finishes


Profile Series – Exposed Fastener Metal Wall Panels Specifications:

  • Substrates 
    • Standard 24*–18 gauge G-90 galvanized steel
    • Optional aluminum or stainless steel
  • Surface Finish
    • Smooth or embossed surface texture
  • Panel Orientation
    • Horizontal or vertical wall installation Wall and roof installation 
  • Panel Lengths
    • Lengths up to 40’ [12.2m] for steel panels Consult CENTRIA for more information. 
  • Coatings & Colors 
    • Available in a wide range of coil-coated colors and finishes. See charts on Pages 46–51.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1966745&tabidx=education&company=CENTRIA&subtabidx=osp

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Wall
Material Steel
Type Non Insulated Metal Panel

All BIM objects are real products from real manufacturers confirmed and approved