Publish your products
10" Tee

10" Tee

Optimize exhaust system configuration with InnoFlue Tees. Engineered for push-fit installation, InnoFlue Tees install quickly without glues, primers, or solvents. Elevate the functionality and versatility of your exhaust system with a versatile product evaluated to UL1738 and ULCS636 by ICC.

  • Provides additional design and configuration versatility.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name10" TeeTrade nameInnoFlueGTIN0815010013229Part number250407603020TechnicalColorGrayMaterialPPsBird protectionSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross530 mm / 20.9 inchHeight274 mm / 10.8 inchDiameter flue pipe250 mm / 10 inchWidth381 mm / 15 inchNet weight1.906 kg / 4.2 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length530 mm / 20.9 inchPackaging / Trade height274 mm / 10.8 inchNumber per packaging1Gross weight1.906 kg / 4.2 lbsPackaging / Trade width381 mm / 15 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-tee
  • Product familyTees
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States