Publish your products
10" Termination Tee Long PPs Gray

10" Termination Tee Long PPs Gray

InnoFlue Termination Tees are an essential component in the InnoFlue termination portfolio. Designed to efficiently manage exhaust gases at the termination point, InnoFlue Termination Tees offer versatility in configuration without sacrificing performance. Rated to 230°F (110°C), elevate the functionality and adaptability of your exhaust system with a product that embodies reliability, durability, and ease of installation.

  • Improves Exhaust Flow at termination point.
  • Lightweight and durable
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name10" Termination Tee Long PPs GrayTrade nameInnoFlueGTIN0815010016503Part number250407603260TechnicalColorGrayMaterialPPsBird protectionSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross832 mm / 32.8 inchHeight250 mm / 9.8 inchDiameter flue pipe250 mm / 10 inchWidth533 mm / 21 inchNet weight2.903 kg / 6.4 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length832 mm / 32.8 inchPackaging / Trade height250 mm / 9.8 inchNumber per packaging1Gross weight2.903 kg / 6.4 lbsPackaging / Trade width533 mm / 21 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-termination-tee-long-pps-gray
  • Product familyTerminations
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit