Publish your products
10" to 10" Appliance Adaptor w/Condensate Drain & VIB

10" to 10" Appliance Adaptor w/Condensate Drain & VIB

InnoFlue Appliance Adaptors are approved by the appliance manufacturer for use on specific makes/models of furnaces, water heaters, and boilers that require a drain and a vibration isolation boot. Consult the Centrotherm OEM manual to find specific Appliance Adaptor specified for use on the intended appliance. InnoFlue Appliance Adaptors have undergone rigorous testing and are engineered to adapt to InnoFlue at the boiler connection. Always follow appliance I&O manual.

  • Approved for use by trusted appliance manufacturers.
  • Rated to 230°F (110°C).
  • Integrated drain and vibration isolation boot helps manage condensate and vibration.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name10'' to 10" Appliance Adaptor w/Condensate Drain & VIBTrade nameInnoFlueGTIN0815010016534Part number250408600700TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross444.5 mm / 17.5 inchHeight325.12 mm / 12.8 inchDiameter flue pipe250 mm / 10 inchWidth289.56 mm / 11.4 inchNet weight1.85 kg / 4.1 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length444.5 mm / 17.5 inchPackaging / Trade height325.12 mm / 12.8 inchNumber per packaging1Gross weight2.994 kg / 6.6 lbsPackaging / Trade width289.56 mm / 11.4 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-to-10-appliance-adaptor-w-condensate-drain-vib
  • Product familyAppliance adaptors
  • Product groupSingle wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States