Publish your products
10" x 120" Vent Length

10" x 120" Vent Length

Constructed from UL1738 and ULCS636 listed polypropylene, industry best InnoFlue 10' vent lengths are a critical component in our industry leading vent system. Engineered to withstand flue gas temperatures up to 230°F (110°C), InnoFlue vent lengths provide an environmentally friendly venting solution that installs quickly without any glues, primers, or solvents. InnoFlue vent lengths are thin-wall and lightweight combining performance and durability.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Engineered for high-efficiency venting up to 230°F (110°C).
  • Durable and lightweight.
  • Integrated gasket assures airtight seal without without glues, primers, or solvents.
  • Available in up to industry-best 10' lengths.
Specification
  • SpecificationsGeneralProduct Name10" x 120" Vent LengthTrade nameInnoFlueGTIN0810017292219Part number250400602030TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross3148 mm / 123.9 inchHeight274 mm / 10.8 inchDiameter flue pipe250 mm / 10 inchWidth274 mm / 10.8 inchNet weight9.503 kg / 21 lbsLogisticalIntrastat3917220000Gross weight9.503 kg / 21 lbsPackaging / Trade width274 mm / 10.8 inchBase unit packagingUnpackedPackaging / Trade length3148 mm / 123.9 inchPackaging / Trade height274 mm / 10.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-x-120-vent-length
  • Product familyVent Lengths
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit