Publish your products
12" Horizontal Drain Tee

12" Horizontal Drain Tee

InnoFlue Horizontal Drain Tee ensures reliable condensate management while contributing to the optimal performance of your exhaust system. Drain Tee comes with integrated 30mm drain suitable for use with InnoFlue siphon. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Horizontal Drain Tee is engineered to facilitate the smooth and swift removal of condensate, preventing water buildup that could lead to corrosion and potential damage.

  • Integrated drain facilitates condensate management.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Integrates with any InnoFlue Siphon
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name12" Horizontal Drain TeeTrade nameInnoFlueGTIN0815010013236Part number250409702110TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross931 mm / 36.7 inchHeight351 mm / 13.8 inchDiameter flue pipe315 mm / 12 inchWidth375 mm / 14.8 inchNet weight5.457 kg / 12 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length931 mm / 36.7 inchPackaging / Trade height351 mm / 13.8 inchNumber per packaging1Gross weight5.457 kg / 12 lbsPackaging / Trade width375 mm / 14.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.12-horizontal-drain-tee
  • Product familyCommon Venting and Condensate Managemenet
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit