Publish your products
12" x 72" Vent Length

12" x 72" Vent Length

Constructed from UL1738 and ULCS636 listed polypropylene, InnoFlue vent lengths are the central component in our industry leading vent system. Engineered to withstand flue gas temperatures up to 230°F (110°C), InnoFlue vent lengths provide an environmentally friendly venting solution that installs quickly without any glues, primers, or solvents. InnoFlue vent lengths are thin-wall and lightweight combining performance and durability.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Engineered for high-efficiency venting up to 230°F (110°C).
  • Durable and lightweight.
  • Integrated gasket assures airtight seal without without glues, primers, or solvents.
  • Available in up to industry-best 10' lengths.
Specification
  • SpecificationsGeneralProduct Name12" x 72" Vent LengthTrade nameInnoFlueGTIN0815010011928Part number250400702520TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross2148.84 mm / 84.6 inchHeight350.52 mm / 13.8 inchDiameter flue pipe315 mm / 12 inchWidth350.52 mm / 13.8 inchNet weight11.8 kg / 26 lbsLogisticalIntrastat3917220000Base unit packagingUnpackedPackaging / Trade length2148.84 mm / 84.6 inchPackaging / Trade height350.52 mm / 13.8 inchNumber per packaging1Gross weight10.501 kg / 23.2 lbsPackaging / Trade width350.52 mm / 13.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.12-x72-ventlength
  • Product familyVent Lengths
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States