Publish your products
2" Base Support

2" Base Support

InnoFlue Base Supports are a crucial component designed to provide structural stability and support to vertical portions of exhaust systems. Crafted with durability and engineering precision, InnoFlue Base Supports ensure that the weight and stress of the exhaust system are properly distributed and absorbed. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Base Supports help maintain compliance with support regulations.

  • Helps maintain compliance with support regulations.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
Specification
  • SpecificationsGeneralProduct Name2" Base SupportTrade nameInnoFlueGTIN0815010011249Part number250406001680TechnicalColorGrayMaterial flue pipePPsSystem typeSingle wallDimensionsLength gross400 mm / 15.7 inchHeight74 mm / 2.9 inchDiameter flue pipe60 mm / 2 inchWidth238 mm / 9.4 inchNet weight0.584 kg / 1.3 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length400 mm / 15.7 inchPackaging / Trade height74 mm / 2.9 inchNumber per packaging1Gross weight0.584 kg / 1.3 lbsPackaging / Trade width238 mm / 9.4 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.2-basesupport
  • Product familyBase Supports
  • Product groupFlex
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit