Publish your products
2" Chimney Cover PPs-UV Black

2" Chimney Cover PPs-UV Black

Engineered to safely termination exhaust runs with precision and durability, InnoFlue Chimney Covers are a cornerstone in Centrotherm's Termination portfolio. InnoFlue Chimney Covers provide shielding against rain, debris, and environmental elements while maintaining efficient exhaust operation. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Chimney Covers are a sleek conclusion to vertical runs terminating atop existing masonry chimneys.

  • Quickly mounts atop existing masonry construction.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
Specification
  • SpecificationsGeneralProduct Name2'' Chimney Cover PPs-UV BlackAccessories in packageFastening material / Cover capsPart number250410003670GTIN0815010010174Trade nameInnoFlueTechnicalColorBlackFlashingMaterialPPFlashing materialPPDimensionsLength gross400 mm / 15.7 inchWidth400 mm / 15.7 inchNet weight0.969 kg / 2.1 lbsHeight overroof255 mm / 10 inchHeight255 mm / 10 inchDiameter flue pipe60 mm / 2 inchLogisticalIntrastat3917210000Base unit packagingUnpackedPackaging / Trade length400 mm / 15.7 inchPackaging / Trade height255 mm / 10 inchNumber per packaging1Gross weight0.969 kg / 2.1 lbsPackaging / Trade width400 mm / 15.7 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.2-chimneycoverpps-uvblack
  • Product familyTerminations
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States