Publish your products
3" Flex End Pipe PPs-UV Black

3" Flex End Pipe PPs-UV Black

InnoFlue Flex End Pipes are a vital component designed to provide a clean and secure termination at the endpoint of any InnoFlue Flex exhaust run. This aesthetically pleasing termination is configured to install quickly without glues, primers or solvents and integrates seamlessly with InnoFlue terminations. The thin-wall polypropylene is rated to 230°F (110°C) and evaluated to UL1738 and ULCS636 by ICC. Check with local codes for snow clearance and other relevant termination regulations.

  • Neatly terminates Flex exhaust run.
  • Integrates with InnoFlue terminations.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name3'' Flex End Pipe PPs-UV BlackTrade nameInnoFlueGTIN0815010010334Part number250407102770TechnicalColorBlackMaterialPPsBird protectionSystem typeFlexibleMaterial flue pipePPsFlashingDimensionsLength gross182.88 mm / 7.2 inchHeight99.06 mm / 3.9 inchWidth100.33 mm / 3.9 inchNet weight0.12 kg / 0.3 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedNumber per packaging1CertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.3-flex-end-pipe-pps-uv-black
  • Product familyTerminations
  • Product groupFlex
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit