Publish your products
3" Tee Cap w/Drain

3" Tee Cap w/Drain

InnoFlue Tee Cap with Drain provide a versatile solution designed to optimize your exhaust system's performance and easily drain condensates. Rated to 230°F (110°C), The integrated 30 mm drain connects to InnoFlue siphons to efficiency evacuated moisture from the system while maintaining operational efficiency. InnoFlue Tee Caps with Drain are a part of InnoFlue's Condensate Management Portfolio.

  • Integrated 30mm drain connects with InnoFlue Siphon
  • Helps to efficiently manage condensates
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name3" Tee Cap w/DrainTrade nameInnoFlueGTIN0815010017319Part number250407103390TechnicalColorGrayMaterialPPsSystem typeSingle wallShapeCircularDimensionsLength gross134 mm / 5.3 inchHeight97 mm / 3.8 inchDiameter flue pipe80 mm / 3 inchWidth97 mm / 3.8 inchNet weight0.108 kg / 0.2 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length134 mm / 5.3 inchPackaging / Trade height97 mm / 3.8 inchNumber per packaging1Gross weight0.108 kg / 0.2 lbsPackaging / Trade width97 mm / 3.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.3-teecapw-drain
  • Product familyCondensate Management
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit