Publish your products
3" Test Port

3" Test Port

Quickly access flue gas with InnoFlue Test Port. Integrated analysis port allows for immediate testing of flue gas and condensates in the vent system. Install as close to the appliance as possible to assure accurate diagnostics and testing measurements. Evaluated to UL1738 and ULCS636, InnoFlue Test Ports are engineered with safe venting at the forefront while providing the same easy installation benefits as standard InnoFlue Vent lengths.

  • Integrated port allows quick access for combustion analysis and testing.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name3" Test PortTrade nameInnoFlueGTIN0815010010761Part number250408102130TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross170.18 mm / 6.7 inchHeight93.98 mm / 3.7 inchWidth125.73 mm / 4.9 inchNet weight0.14 kg / 0.3 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedNumber per packaging1CertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.3-test-port
  • Product familyTest Ports
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit