Publish your products
4" Tee

4" Tee

Optimize exhaust system configuration with InnoFlue Tees. Engineered for push-fit installation, InnoFlue Tees install quickly without glues, primers, or solvents. Elevate the functionality and versatility of your exhaust system with a versatile product evaluated to UL1738 and ULCS636 by ICC.

  • Provides additional design and configuration versatility.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name4" TeeTrade nameInnoFlueGTIN0815010010853Part number250407202990TechnicalColorGrayMaterialPPsBird protectionSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross309 mm / 12.2 inchHeight128 mm / 5 inchWidth210 mm / 8.3 inchNet weight0.381 kg / 0.8 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length309 mm / 12.2 inchPackaging / Trade height128 mm / 5 inchNumber per packaging1Gross weight0.381 kg / 0.8 lbsPackaging / Trade width210 mm / 8.3 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.4-tee
  • Product familyTees
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit