Publish your products
4" Termination Tee Long

4" Termination Tee Long

InnoFlue Termination Tees are an essential component in the InnoFlue termination portfolio. Designed to efficiently manage exhaust gases at the termination point, InnoFlue Termination Tees offer versatility in configuration without sacrificing performance. Rated to 230°F (110°C), elevate the functionality and adaptability of your exhaust system with a product that embodies reliability, durability, and ease of installation.

  • Improves Exhaust Flow at termination point.
  • Lightweight and durable
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name4" Termination Tee LongTrade nameInnoFlueGTIN0815010014806Part number250407203230TechnicalColorBlackMaterialPPsBird protectionSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross761 mm / 30 inchHeight110 mm / 4.3 inchDiameter flue pipe110 mm / 4 inchWidth193 mm / 7.6 inchNet weight0.754 kg / 1.7 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length761 mm / 30 inchPackaging / Trade height110 mm / 4.3 inchNumber per packaging1Gross weight0.754 kg / 1.7 lbsPackaging / Trade width193 mm / 7.6 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.4-terminationteelong
  • Product familyTerminations
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit