Publish your products
6" Tee Cap w/Drain

6" Tee Cap w/Drain

InnoFlue Tee Cap with Drain provide a versatile solution designed to optimize your exhaust system's performance and easily drain condensates. Rated to 230°F (110°C), The integrated 30 mm drain connects to InnoFlue siphons to efficiency evacuated moisture from the system while maintaining operational efficiency. InnoFlue Tee Caps with Drain are a part of InnoFlue's Condensate Management Portfolio.

  • Integrated 30mm drain connects with InnoFlue Siphon
  • Helps to efficiently manage condensates
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name6" Tee Cap w/DrainTrade nameInnoFlueGTIN0815010011027Part number250407403410TechnicalColorGrayMaterialPPsSystem typeSingle wallShapeCircularDimensionsLength gross183 mm / 7.2 inchHeight154 mm / 6.1 inchDiameter flue pipe160 mm / 6 inchWidth183 mm / 7.2 inchNet weight0.404 kg / 0.9 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length183 mm / 7.2 inchPackaging / Trade height154 mm / 6.1 inchNumber per packaging1Gross weight0.404 kg / 0.9 lbsPackaging / Trade width183 mm / 7.2 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.6-teecapw-drain
  • Product familyCommon Venting and Condensate Managemenet
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit