Publish your products
8" x 70" End Pipe PPs Gray

8" x 70" End Pipe PPs Gray

InnoFlue End Pipes are a vital component designed to provide a clean and secure termination at the endpoint of any exhaust run. This aesthetically pleasing termination is configured to install quickly without glues, primers or solvents. The thin-wall polypropylene is rated to 230°F (110°C) and evaluated to UL1738 and ULCS636 by ICC. Check with local codes for snow clearance and other relevant termination regulations.

  • Neatly terminates exhaust run.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name8" x 70" End Pipe PPs GrayTrade nameInnoFlueGTIN0815010013946Part number250407502930TechnicalColorGrayMaterialPPsBird protectionSystem typeSingle wallMaterial flue pipePPsFlashingDimensionsLength gross1790 mm / 70.5 inchHeight200 mm / 7.9 inchWidth200 mm / 7.9 inchNet weight3.928 kg / 8.7 lbsLogisticalIntrastat3917220000Base unit packagingUnpackedPackaging / Trade length1790 mm / 70.5 inchPackaging / Trade height200 mm / 7.9 inchNumber per packaging1Gross weight3.928 kg / 8.7 lbsPackaging / Trade width200 mm / 7.9 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.8-x-70-end-pipe-pps-gray
  • Product familyTerminations
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit