Publish your products
Ubbink Air Excellent 1x AE34C Valve Adaptor 125mm 90° with mounting strip

Ubbink Air Excellent 1x AE34C Valve Adaptor 125mm 90° with mounting strip

The Ubbink Air Excellent valve adaptor connects a single AE34C duct to a supply and/or extract valve. It can be cut to length and, when used with an AE34C Click-Seal ring, provides a secure and airtight duct connection. A mounting strip is included for easy fixing.

Safe and quick installation with cut-to-length flexibility

ATC1 airtight mechanical connection that minimizes pressure losses, energy use, and fan noise

Supplied with mounting strip for fast and secure fixing

Specification
  • Specifications

    • Diameter: 125 mm

    • Bend Angle: 90°

    • System: Air Excellent Ventilation Ductwork

    • Component Type: Valve adaptor

    • Installation: Includes mounting strip for secure installation

    • Application: Connecting ventilation valves to AE34C duct system

Technical specification
  • Unique ref.air-excellent-1x-ae34c-valve-adaptor-125mm-90-with-mounting-strip
  • Product familyAir Ventilation System
  • Product groupAir Excellent Ventilation Ductwork
  • TypeObject (single object)
  • Date of publishing2026-03-17
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000059
  • ETIM NameInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 DescriptionBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States