Publish your products
Haelix Rondo Valve 125mm with flange

Haelix Rondo Valve 125mm with flange

A stylish and high performance design extract and supply valve DN125 (RAL 9016), which can be inserted into the Air Excellent valve adaptors.

  • For both air supply and extract
  • Contemporary design
  • Paintable
  • Easy installation
  • Easy adjustment with 9-step air flow restrictor
  • Low pressure drop
  • Low sound level
  • Flange to prevent dust deposits
Specification
  • Specifications

    • Diameter: 125 mm

    • Type: Adjustable ventilation valve

    • Mounting: Integrated flange for installation

    • Material: Durable polymer construction

    • Application: Supply or exhaust air control in ventilation systems

    • Compatibility: Mechanical ventilation and duct systems

Technical specification
  • Unique ref.haelix-rondo-valve-125mm-with-flange
  • Product familyAir Ventilation System
  • Product groupValves and Grilles
  • TypeObject (single object)
  • Date of publishing2026-03-17
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000059
  • ETIM NameInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 DescriptionBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States