Publish your products
Antique Sawn - Triple Coated Panels
Antique Sawn - Triple Coated Panels
Antique Sawn - Triple Coated Panels
Antique Sawn - Triple Coated Panels
    CERACLAD

    Antique Sawn - Triple Coated Panels

    The CERACLAD Fiber Cement Siding with Triple Coating Technology maintains the original vibrant Factory-finish color with our UV Blocking Ceramic Coating, while our Photocatalytic Coating provides 365 days of self-cleaning.

    Developed for use in commercial and residential buildings, the system consists of Triple Coated siding panels and innovative mounting clips and accessories that are manufactured and designed for durability, flexibility, and ease of installation.

    Our exclusive technology combines a durable weather-resistant exterior with an internal ventilation layer that allows moisture to escape. Consisting of approximately 45% recycled material, the panels are 100% recyclable, factory-finished with no VOC, and contain no asbestos.CERACLAD’s inorganic Ceramic Coating has excellent UV blocking properties to protect the Factory-finish colored layer from ultraviolet rays and minimize fading of the outer wall, which comes with a 20-year Fade Limited Warranty. Photocatalytic Coating provides Self-cleaning 365 days a year.

    This technology is exclusive to CERACLAD and lowers construction costs, significantly reduces maintenance costs, expands the life expectancy of the building envelope, and creates market differentiation for sustainability and value.

    Specification
    • Type: Solid-Core

      Application Method: Vertical, Horizontal

      Coating Options: Triple Coat (3 colors)

      Joint Type: T-Joint (Caulk Free), Caulk Joint, Trim Joint

      Dimensions : W: 18" (455mm) x L: 10' (3030mm) x T: 5/8" (16mm)

      Coverage: 15ft2 (1.38m2)

      Weight: 55lb (25kg)

    Technical specification
    • Unique ref.antiquesawn
    • Product familyCERACLAD Siding Panels
    • Product groupWood Series
    • TypeObject (single object)
    • Date of publishing2021-02-17
    • Edition number1
    • Height (mm)3030
    • Width (mm)455
    • Depth (mm)16
    Related
    • Material mainFibercement
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)21
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodeSs_25_20_14
    • Uniclass 2015 DescriptionComposite panel cladding systems
    • CSI MasterFormat 2014 Code07 46 46
    • CSI MasterFormat 2014 TitleFiber-Cement Siding
    • OmniClass Number23-15 13 19 17
    • OmniClass TitleComposite Wall Panels
    • CSI UniFormat II CodeB20
    • CSI UniFormat II TitleEXTERIOR CLOSURE

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit