Publish your products
Plaqueta de terminación

Plaqueta de terminación

Pieza cerámica aligerada de arcilla cocida para forrado de pilares y frentes de forjado en muros ejecutados con Termoarcilla.

Datos técnicos:

- Kg/ud = 2,84

- Uds/m2 = 17

- Kgs/m2 = 48,30

- Uds/palet = 240

- Kgs/palet = 682


Technical specification
  • Unique ref.Termoarcilla_plaqueta_terminacion
  • Product familyBloque Cerámico Termoarcilla
  • Product groupTermoarcilla Piezas Especiales
  • TypeObject (single object)
  • Date of publishing2020-12-03
  • Edition number1
  • Height (mm)190
  • Width (mm)300
  • Depth (mm)48
Related
  • Material mainCeramics
  • Material secondaryMortar
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)2.84
Classification
  • BIMobject CategoryBuilding Materials - Bricks & Blocks

Region availability

Europe
Portugal
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit