Publish your products
Sfera 63 WC Monoblocco / Scocca
Archived

Sfera 63 WC Monoblocco / Scocca

Sfera 63 Close-Coupled WC with Ceramic Body Shell Special coating treatment Cataglaze ® fired at 1250°into the ceramics
Specification
  • Monobloc WC outlet to wall 4,5 Lt. , commutable in outlet to floor by a pipe fitting, Cod.:5CUIG00 Toilet Pan Cod.:1MPSFN00 Fixing set Cod.:Z3440 Ceramic Body Sheel (cover for the tank) cod.:1SCSC00 Anti-Condensation plastic tank with dual-flush device 3/4,5Lt. Cod.:5BSSC00 Pipe Fitting Kit for cistern feeding Cod.:5KRBSZ00 Available seat-covers: White Soft-close Take-Off Seat-cover Eco Cod.:5ZECOF00 White Soft-close Take-Off Seat-cover Plus Cod.:5SCSTP000
Technical specification
  • Unique ref.catalano_wc_sfera_63x35_shell_cod_1MPSFN00_1SCSC00
  • Product familySfera
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2017-09-08
  • Edition number1
  • Height (mm)870
  • Width (mm)350
  • Depth (mm)630
Related
  • Material mainCeramics
  • Material secondaryVitreous china
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)36
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSs_40_15_90_97
  • Uniclass 2015 DescriptionWC systems
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit