Publish your products
San Pietro Beige Bri 60X60
San Pietro Beige Bri 60X60
San Pietro Beige Bri 60X60
San Pietro Beige Bri 60X60

    San Pietro Beige Bri 60X60

    San Pietro Beige, a classic among our products, stands out for the grandeur of its marble, a shine and natural feel that makes each piece unique and unrepeatable, offering unmatched authenticity. This choice brings exclusivity and sophistication to your spaces, leaving behind high maintenance and installation costs. Discover the best option in ceramic flooring backed by the guarantee of our portfolio.
    Specification
    • Name: EXC-SAN PIETRO BEIGE BRI 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular. Manufacturing size is 60.7 cm x 60.7 cm. Use: Tiles suitable for floor use. They can also be used on walls. Installation Areas: All areas of the home except for the kitchen, bathrooms, and balconies. Includes lobbies, fixed points, offices, and low-traffic commercial premises without direct access to the outdoors. Residential stairs require the use of safety tape or profiles. ANSI Classification: Class 1 - Interior Dry (according to ANSI A326.3 standard). Traffic: Moderate Commercial. Thickness: 0.83 cm.
    Technical specification
    • Unique ref.200516-san-pietro-beige-bri-60x60
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela