Publish your products
Marmol Alba 30X60
Marmol Alba 30X60
Marmol Alba 30X60
Marmol Alba 30X60
Marmol Alba 30X60

    Marmol Alba 30X60

    The Alba Marble 30x60 ceramic tile captures the timeless elegance of Calacatta marble, evoking the delicate warm-cool contrast of sunrise. Its beige base with subtle veins brings luminosity and sophistication, making it the ideal choice for creating harmonious, modern, and stylish environments.
    Specification
    • Name: MARMOL ALBA 30X60 PRIMERA. Format: M 30 cm x 60 cm-Modular, with a manufacturing size of 30.3 cm x 60.4 cm. Use: Tiles suitable for use on walls. Installation Area: Wall. ANSI Classification: Does Not Apply - N/a. Traffic: N/a (Not applicable as it is a wall-only product). Thickness: 0.83 cm
    Technical specification
    • Unique ref.203040-marmol-alba-30x60
    • Product familyMarble
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela