Publish your products
Aconna Gris 60X60
Aconna Gris 60X60

    Aconna Gris 60X60

    Aconna Gris 60x60 ceramic tiles are inspired by coral reefs and the constant action of wind and sea, giving rise to a design that conveys naturalness, strength, and organic character. Their graphic design evokes the natural erosion of stone, creating authentic, textured surfaces that are ideal for outdoor spaces and wet areas.
    Specification
    • Name: ACONNA GRIS 60X60 PRIMERA. Format: 60.7 cm x 60.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: General patios and terraces; exterior of commercial swimming pools, bathrooms (including showers), saunas, and balconies; outdoor social halls, including terraces; and public transit sidewalks. ANSI Classification: Class 2 - Exterior Wet (0.60 to 0.69 Wet). Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm.
    Technical specification
    • Unique ref.203066-aconna-gris-60x60
    • Product familyNatural
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela