Publish your products
Itria Beige 30X60

Itria Beige 30X60

Named after Villa d'Itria, our Itria 60x60 and 30x60 ceramic tiles, available in charming Beige and Gray shades, are inspired by the architectural palette of the Villa, exploring a range of colors that oscillate between warm beiges and serene grays. Itria not only adds an aesthetic touch, but also ensures your family's safety in wet areas. Thanks to our URD (Ultra Slip Resistant) technology and its remarkable resistance, this product is the perfect choice for bathrooms, spas, hot tubs, and more. Install with complete confidence, backed by our solid 10-year warranty.
Specification
  • Name: ITRIA BEIGE 30X60 PRIMERA Format: 30.3 cm x 60.4 cm Use: Tiles suitable for use on floors (can also be used on walls) Installation Area: All residential areas including showers, stairs, and balconies. Lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, indoor and covered outdoor social halls, restaurants with closed and open kitchens, hair salons. (Not applicable for airports) . ANSI Classification: Class 2 - Interior Wet Plus (0.50 to 0.59 Wet) Traffic: General Commercial Thickness: 0.83 cm
Technical specification
  • Unique ref.203080-itria-beige-30x60
  • Product familyCement
  • Product group30X60
  • TypeObject (single object)
  • Date of publishing2026-02-13
  • Edition number1
  • Height (mm)597
  • Width (mm)297
  • Depth (mm)83
Related
  • Designed inColombia
  • Manufactured inColombia
  • Weight Net (Kg)333
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring

Region availability

South America North America
Colombia
United States
Venezuela