Publish your products
Alamy Grey 60X60

Alamy Grey 60X60

Designed as classic parquet flooring, this composition combines planks in different shades with a glossy finish, offering a timeless, classic product with excellent value for money. Available in two shades: traditional wood color for warm spaces and gray tones that bring light to any room. Design your perfect space now with the peace of mind that comes with our 10-year warranty.
Specification
  • Name: ALAMY GREY 60X60 PRIMERA. Format: 60.7 cm x 60.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, low-traffic commercial premises without direct access to the outside, and offices. ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: Moderate Commercial (PEI Class 04). Thickness: 0.83 cm.
Technical specification
  • Unique ref.203091-alamy-grey-60x60
  • Product familyMadera
  • Product group60X60
  • TypeObject (single object)
  • Date of publishing2026-02-13
  • Edition number1
  • Height (mm)597
  • Width (mm)597
  • Depth (mm)83
Related
  • Designed inColombia
  • Manufactured inColombia
  • Weight Net (Kg)64
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring

Region availability

South America North America
Colombia
United States
Venezuela