Publish your products
Monferrato Gris 60X60
Monferrato Gris 60X60
Monferrato Gris 60X60

    Monferrato Gris 60X60

    Monferrato is one of Italy's most important wine-producing districts. Famous for its cellars carved into the rock, it has been declared a World Heritage Site by UNESCO.
    Specification
    • Name: MONFERRATO GRIS 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular. Manufacturing size is indicated on the packaging unit. Use: Tiles suitable for floor use, and they can also be used on walls. Installation Areas: Patios, terraces, commercial pool exteriors, bathrooms (including showers), saunas, balconies, outdoor social rooms, and public transit walkways. ANSI Classification: Class 2 - Exterior Wet. Traffic: General Commercial. Thickness: 0.83 cm.
    Technical specification
    • Unique ref.203097-monferrato-gris-60x60
    • Product familyOutdoor / Slip Resistant
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela