Publish your products
Itria Perla 60X60
Itria Perla 60X60

    Itria Perla 60X60

    Transform your spaces with the perfect balance between simplicity and durability. Itria Perla flooring by Cerámica Italia is a premium ceramic tile designed for those seeking a contemporary aesthetic inspired by cement and the soft tones of nature.
    Specification
    • Name: ITRIA PERLA 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular, with manufacturing dimensions of 60.7 cm x 60.7 cm. Installation Areas: Suitable for all areas of the home (including showers, stairs, and balconies), lobbies, fixed points, low-traffic commercial premises, offices, social halls, and even restaurants and hair salons. ANSI Classification: The product complies with the ANSI A326.3 standard, classifying as Class 2 - Interior Wet Plus. Traffic: Moderate Commercial. Thickness: 0.83 cm.
    Technical specification
    • Unique ref.203130-itria-perla-60x60
    • Product familyCement
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela