Publish your products
Izar Beige 30X60
Izar Beige 30X60
Izar Beige 30X60
Izar Beige 30X60

    Izar Beige 30X60

    The luminosity of Basque marble on your walls. Inspired by the beauty of Basque Country marble, this 30x60 ceramic wall tile brings shine and timeless elegance to your spaces. Its design, which evokes the luminosity of a star (“Izar” in Basque), creates sophisticated and lively environments. Remodel with Izar and transform your walls into a reflection of your style.
    Specification
    • Name: IZAR BEIGE 30X60 PRIMERA. Format: 30.3 cm x 60.4 cm (Nominal size: M 30 cm x 60 cm - Modular). Use: Tiles suitable for use on walls. Installation Area: Wall. ANSI Classification: N/A. Traffic: N/A (PEI Class 00 - Wall use only). Thickness: 0.83 cm
    Technical specification
    • Unique ref.203154-izar-beige-30x60
    • Product familyFlat
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela