Publish your products
Andaluz 60X60
Andaluz 60X60

    Andaluz 60X60

    “”"Andaluz 60x60: The elegance of hydraulic design in your new project. Inspired by the rich architectural heritage of Andalusia, this 60x60 ceramic tile combines the timeless beauty of hydraulic design with high resistance, ideal for high-traffic residential and commercial spaces. Its vintage aesthetic with oriental influences brings a unique and sophisticated character to any environment. Discover Andaluz and transform your floors into a masterpiece. "
    Specification
    • Name: ANDALUZ 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular (Manufacturing dimensions: 60.7 cm x 60.7 cm). Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home including the shower, stairs, and balconies; lobbies and fixed points, high-traffic commercial premises, and offices; low-complexity hospital centers, educational institutions, supermarkets, indoor and covered outdoor social halls, restaurants with closed and open kitchens, and hair salons (does not apply to airports). ANSI Classification: Class 2 - Interior Wet Plus (0.50 to 0.59 Wet). Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm
    Technical specification
    • Unique ref.203157-andaluz-60x60
    • Product familyHidraulico
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit