Publish your products
Bosco Camel 31X101
Bosco Camel 31X101
Bosco Camel 31X101
Bosco Camel 31X101
Bosco Camel 31X101
Bosco Camel 31X101
Bosco Camel 31X101
Bosco Camel 31X101
Bosco Camel 31X101

    Bosco Camel 31X101

    Bosco Camel 31x101 First Grade is a wall and floor tile inspired by the warmth and serenity of natural wood, designed to connect spaces with the essential. Featuring a "Mate Super Soft" finish in a terra tone, this non-modular piece offers a comforting texture, ideal for creating cozy and balanced environments. Its design is suitable for both floors and walls in interior areas such as bedrooms and studies, ensuring a complete and durable aesthetic
    Specification
    • Name: BOSCO CAMEL 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing Dimensions: 31.2 cm x 101.3 cm. Use: Tiles suitable for floor and wall application. Installation Areas: Bedrooms and studies without direct access to the outdoors. ANSI Classification: Class 1 - Interior Dry. Traffic: Moderate Residential. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203173-bosco-camel-31x101
    • Product familyMadera
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela