Publish your products
Aura 31X101
Aura 31X101
Aura 31X101
Aura 31X101
Aura 31X101
Aura 31X101
Aura 31X101
Aura 31X101
Aura 31X101
Aura 31X101

    Aura 31X101

    Sometimes, the most powerful thing is not what you see... but what you perceive. Aura is born from that subtle sensation that transforms a space without imposing itself: balance, calm, restraint. Inspired by marble and that silent atmosphere that welcomes us at the end of the day, this high-gloss gray ceramic tile is the perfect complement for walls that seek to convey serenity and elegance. Ideal for covering any interior space in the home, even wet areas or indoor swimming pools, thanks to its resistance and sophistication. Its vertical 31x101 cm format stylizes walls and creates a feeling of spaciousness and continuity."
    Specification
    • Name: AURA 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.2 cm x 101.3 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. Typology: Marble with Porcelain Gloss finish. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203177-aura-31x101
    • Product familyMarble
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela