Publish your products
Vita 31X101
Vita 31X101
Vita 31X101
Vita 31X101
Vita 31X101
Vita 31X101
Vita 31X101
Vita 31X101
Vita 31X101
Vita 31X101

    Vita 31X101

    There are spaces that not only look good, but feel good too. Vita is one of those wall coverings that transforms every wall into an emotional experience. Inspired by the warmth of everyday moments and the light that accompanies us each day, this beige-toned design radiates well-being without being overpowering, creating environments that embrace you from the moment you walk in. With its high-gloss finish, marble effect, and 31x101 cm format, Vita is ideal for covering the walls of your home, from bathrooms to living rooms, kitchens, or any space where you want to convey serenity and elegance. It can also be installed as flooring in pool interiors, thanks to its resistance and versatility."
    Specification
    • Name: VITA 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.2 cm x 101.3 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. Typology: Marble with Porcelain Gloss finish. Thickness: 0.97 cm
    Technical specification
    • Unique ref.203178-vita-31x101
    • Product familyMarble
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit