Publish your products
Lumen Estructurado 31X101
Lumen Estructurado 31X101
Lumen Estructurado 31X101
Lumen Estructurado 31X101

    Lumen Estructurado 31X101

    White is associated with the essential, the true, the absolute. It is a blank canvas, a starting point at the moment of creativity, but also a point of arrival when seeking perfection. By reflecting light on its surface with movement, its glossy finish creates an atmosphere that stimulates mental clarity and renewal.
    Specification
    • Name: LUMEN ESTRUCTURADO 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.2 cm x 101.3 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. ANSI Classification: Not applicable. Traffic: Not applicable. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203186-lumen-estructurado-31x101
    • Product familyFlat
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit