Publish your products
Stasera 31X101
Stasera 31X101
Stasera 31X101
Stasera 31X101
Stasera 31X101
Stasera 31X101
Stasera 31X101
Stasera 31X101
Stasera 31X101
Stasera 31X101

    Stasera 31X101

    Immerse yourself in the bold sophistication of Stasera, a piece that transforms your spaces with the intensity and mystery of twilight. Inspired by the rich texture of Burlington stone, Stasera elevates its deep black tone with a captivating Semi-Mirror Gloss. Light dances across its surface, accentuating every detail and revealing a magnetic depth that envelops and amazes. Also available with a texture that magnifies its impact, Stasera is the ideal choice for those seeking to create environments with unmistakable character and eye-catching elegance. It is the perfect base for bold, modern designs, where every wall becomes a style statement that evokes the magic of the night."
    Specification
    • Name: STASERA 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.0 cm x 101.1 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. ANSI Classification: Not applicable. Traffic: Not applicable. Thickness: 0.97 cm
    Technical specification
    • Unique ref.203190-stasera-31x101
    • Product familyAccents
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit