Publish your products
Ravena Humo 30X60 Primera Exc Corp
Ravena Humo 30X60 Primera Exc Corp
Ravena Humo 30X60 Primera Exc Corp
Ravena Humo 30X60 Primera Exc Corp
Ravena Humo 30X60 Primera Exc Corp

    Ravena Humo 30X60 Primera Exc Corp

    Aquí tienes la traducción. He mantenido la consistencia técnica con la versión "Terra", asegurando que el tono siga siendo profesional y atractivo: RAVENA HUMO 30X60 recreates a mosaic with a blend of structures, textures, and tones that align seamlessly to achieve the perfect neutral touch for decorating your environments. Additionally, its charming greige tone provides the ideal balance between cool and warm hues. The new depth in its structure allows for a more precise simulation of the richness found in this type of stone
    Specification
    • Name: RAVENA HUMO 30X60 PRIMERA EXC CORP. Format: M 30 cm x 60 cm - Modular (Manufacturing size: 30.3 cm x 60.4 cm). Use: Tiles suitable for use on walls only. Installation Areas: Wall. ANSI Classification: Not applicable (N/a). Traffic: Not applicable (N/a) as it is a wall product. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203204-ravena-humo-30x60-primera-exc-corp
    • Product familyAccents
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit