Publish your products
Volta 60X60
Volta 60X60
Volta 60X60
Volta 60X60
Volta 60X60

    Volta 60X60

    Volta has been developed with an interior "wet" semi-gloss finish, which is easy to clean and soft to the touch. Furthermore, its flat graphics and neutral colors make it the perfect match for any reference in our portfolio, such as wood, cement, and marble looks, among others. Thanks to its high-traffic rating, these are multi-purpose products, perfect for installation in any interior residential or commercial area
    Specification
    • Name: VOLTA 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular , with a manufacturing size of 60.7 cm x 60.7 cm. Use: Tiles suitable for floor use , and can also be used on walls. Installation Areas: All internal areas of the home including showers, stairs, and balconies; covered outdoor residential areas. Suitable for lobbies, high-traffic commercial premises, low-complexity hospitals, and educational institutions. ANSI Classification: Class 2 - Interior Wet Plus (per ANSI A326.3 standard). Traffic: General Commercial. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203207-volta-60x60
    • Product familyCement
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit