Publish your products
Monte Bianco 30X60
Monte Bianco 30X60
Monte Bianco 30X60
Monte Bianco 30X60
Monte Bianco 30X60

    Monte Bianco 30X60

    Monte Bianco is a statement of purity and serenity. Its mirror finish captures and diffuses light, transforming intimate spaces into havens of calm and sophistication. Inspired by the essence of minimalism, it offers a timeless canvas that highlights the beauty of simplicity and elevates every detail of the environment.
    Specification
    • Name: MONTE BIANCO 30X60 PRIMERA. Format: M 30 cm x 60 cm - Modular. Manufacturing size is 30.3 cm x 60.4 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. ANSI Classification: Not applicable. Traffic: Not applicable. Thickness: 0.83 cm.
    Technical specification
    • Unique ref.203208-monte-bianco-30x60
    • Product familyAccents
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela