Publish your products
Cervino 30X60
Cervino 30X60
Cervino 30X60
Cervino 30X60

    Cervino 30X60

    The absolute white in 30x60 Cervino format, designed to withstand high traffic without losing the purity and sobriety of its matte finish. A timeless and versatile surface that combines technical resistance with minimalist elegance, ideal for projects where durability and aesthetics must go hand in hand.
    Specification
    • Name: CERVINO 30X60 PRIMERA. Format: M 30 cm x 60 cm - Modular. Manufacturing size is 30.3 cm x 60.4 cm. Use: Tiles suitable for floor use. Floor products can also be used on walls. Installation Areas: All internal areas of the home (including showers, stairs, and balconies), covered outdoor residential areas, lobbies, private offices, low-traffic commercial premises, social rooms, and small to medium-sized restaurants. ANSI Classification: Class 2 - Interior Wet Plus. Traffic: Moderate Commercial. Thickness: 0.83 cm.
    Technical specification
    • Unique ref.203212-cervino-30x60
    • Product familyAccents
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit