Publish your products
Valtelina 58.4X118.4 Rectified
Valtelina 58.4X118.4 Rectified
Valtelina 58.4X118.4 Rectified
Valtelina 58.4X118.4 Rectified
Valtelina 58.4X118.4 Rectified
Valtelina 58.4X118.4 Rectified

    Valtelina 58.4X118.4 Rectified

    Valtelina is a rustic stone-effect ceramic wall tile designed for modern spaces where its brown tones with orange highlights seek to differentiate your home, creating new architectural spaces that enhance dynamism and personality. Its matte and microcid finish stands out with changes in light. It has four different sides, which, thanks to its new matte microgranule finish, will give your spaces a greater sense of spaciousness.
    Specification
    • Name: VALTELINA 58.4X118.4 PRIMERA. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All residential areas including showers, stairs, and balconies. Lobbies and fixed points, low-traffic commercial premises and offices. Indoor and covered outdoor social halls. Restaurants with closed and open kitchens, hair salons. ANSI Classification: Class 2 - Interior Wet Plus (0.50 to 0.59 Wet). Traffic: Moderate Commercial. Thickness: 0.97 cm
    Technical specification
    • Unique ref.230019-valtellina-58-4x118-4-rectified
    • Product familyCement
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit