Publish your products
Colonatta 60X60 Rectified
Colonatta 60X60 Rectified
Colonatta 60X60 Rectified
Colonatta 60X60 Rectified
Colonatta 60X60 Rectified
Colonatta 60X60 Rectified
Colonatta 60X60 Rectified
Colonatta 60X60 Rectified

    Colonatta 60X60 Rectified

    Our Colonatta 60x60 glossy ceramic tile takes its name from one of the regions with the most prized marble quarries in Italy and the world. Its design draws inspiration from different styles of marble found in the region and features a subtle pattern reminiscent of the region's famous Calacatta marble, with golden and gray veins that create a contrast that evokes exclusivity for any project. "Our Colonatta 60x60 glossy ceramic tile, named after one of the most renowned marble quarries in Italy and the world, reflects the richness of styles found in this area in its design. Inspired by the region's famous Calacatta marble, its subtle pattern is composed of golden and gray veins, creating a contrast that exudes exclusivity, ideal for enhancing any project.
    Specification
    • Name: COLONATTA 60X60 CYR PRIMERA. Format: 59.7 cm x 59.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, high-traffic commercial premises, and offices; low-complexity hospital centers, educational institutions, supermarkets, and indoor social halls (does not apply to airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm.
    Technical specification
    • Unique ref.231022-colonatta-60x60-rectified
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit