Publish your products
Ginevra 60X60 Rectified
Ginevra 60X60 Rectified
Ginevra 60X60 Rectified
Ginevra 60X60 Rectified
Ginevra 60X60 Rectified
Ginevra 60X60 Rectified

    Ginevra 60X60 Rectified

    Our Ginevra 60x60 glossy ceramic tile is one of our most conceptual designs, as we set out to create a marble design inspired by ocean waves, seeking to convey their fluidity and magnetism to create dynamic yet tranquil spaces. Its glossy finish and rectified edges make it an excellent choice for any interior space in the home. "Our glossy Ginevra 60x60 ceramic tile stands out as one of our most conceptual designs, as we set out to create a piece that captures the essence of marble inspired by ocean waves. We seek to convey the fluidity and magnetism of the waves to infuse spaces with a dynamic tranquility. With its glossy finish and rectified edges, this design is an excellent choice for any interior space in your home."
    Specification
    • Name: GINEVRA 60X60 CYR PRIMERA. Format: 59.7 cm x 59.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, high-traffic commercial premises, and offices; low-complexity hospital centers, educational institutions, supermarkets, and indoor social halls (does not apply to airports). ANSI Classification: Class 1 - Interior Dry. Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm
    Technical specification
    • Unique ref.231024-ginevra-60x60-rectified
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit