Publish your products
Etna 58.4X118.4
Etna 58.4X118.4
Etna 58.4X118.4
Etna 58.4X118.4

    Etna 58.4X118.4

    Imposing, powerful, a true natural wonder. This is how a volcano is often described, and it is precisely this majesty that we want to bring into everyone's home with our large-format Etna design. Inspired by the Etna volcano, located in Catania, this unique piece is a tribute to the power and beauty of nature in its purest form. With Etna, we have captured the essence of volcanic surfaces, replicating their imposing and dramatic textures to offer an unparalleled visual and tactile experience. Our meticulous attention to detail is reflected in Etna's imposing graphics, which demonstrate our commitment to authenticity and quality in every piece. Etna is designed for those who seek the most exotic that nature has to offer. With a rich combination of textures, Etna transforms any interior space in the home into a sensory delight, inviting an experience that transcends the ordinary.
    Specification
    • Name: ΕΤΝΑ 58.4Χ118.4 PRIMERA RECT. Format: 58.4 cm X 118.4 cm - Non-Modular. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: Bedrooms, studies, and bathrooms (including the shower), balconies, and saunas, without direct access to the exterior; also suitable for the exterior of residential swimming pools. ANSI Classification: Class 2 - Exterior Wet, according to ANSI A326.3 standard parameters. Traffic: Moderate Residential. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.231058-etna-58-4x118-4
    • Product familyNatural
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela