Publish your products
Acasta 58.4X118.4 Dual Rectified
Acasta 58.4X118.4 Dual Rectified
Acasta 58.4X118.4 Dual Rectified
Acasta 58.4X118.4 Dual Rectified
Acasta 58.4X118.4 Dual Rectified
Acasta 58.4X118.4 Dual Rectified
Acasta 58.4X118.4 Dual Rectified
Acasta 58.4X118.4 Dual Rectified
Acasta 58.4X118.4 Dual Rectified
Acasta 58.4X118.4 Dual Rectified

    Acasta 58.4X118.4 Dual Rectified

    Acasta is a piece inspired by Acasta Gneiss, one of the oldest rocks in the world. This imposing piece not only captures the character and primitive strength of the stone, but also offers unparalleled resistance. Thanks to our innovative 4D technology, we have managed to replicate the cracks and textures that reflect the passage of time, recreating the authenticity of a natural element that has witnessed the changes in the world. Acasta is ideal for spaces where purity and naturalness are sought, making it perfect for high-traffic interior areas where durability is as essential as aesthetics. With Acasta, you will transform any environment into a genuine and timeless place.
    Specification
    • Name: ACASTA 58.4X118.4 PRIMERA DUAL RECT. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home including the shower and stairs; patios, terraces, public transit sidewalks, exterior of commercial swimming pools, saunas, and balconies; lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, indoor and outdoor social halls, restaurants with closed and open kitchens, and hair salons (not applicable for airports). ANSI Classification: Class 2 - Exterior Wet (0.65 to 0.75 Wet). Traffic: General Commercial. Thickness: 0.97 cm
    Technical specification
    • Unique ref.231059-acasta-58-4x118-4-dual-rectified
    • Product familyNatural
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela